??
Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1970 - Parallel pins with internal thread hardened, ground (DIN 7979 D; ~ISO 8735 A), steel hardened, plain
Bill of material
BN 1970 1431293 parallel pin with internal thread D 10m6x70
Identification
BNNORM1
DIN 7979 D
BNNORM2
~ISO 8735 A
Material
Steel hardened 60 HRC
Surface
plain
Nominal diameter
mm
Tolerance
m6
Nominal length js15
mm
Distance ~
mm
Chamfer ~
mm
Chamfer ~
mm
Thread
Nominal thread diameter
mm
Threaded pitch
mm
Thread core diameter
mm
Inner diameter
mm
Thread length
mm
Depth min.
mm
Depth
mm
Previews
3D
Dimension
2D
Download CAD models