??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BMZSMP, BMZSRP, G-BMZSMP, G-BMZSRP - Manifold Blocks for Hydraulic / Water Pressure (25x32 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
BMZSMP3-Q1-G1-P20
Part No.
Material
Screw Type Selection
Number of Circuits
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
Reversed G Hole
Previews
3D
Dimension
2D
Download CAD models