??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BMZS, BMZSM, BMZSR, G-BMZS, G-BMZSM, G-BMZSR - Manifold Blocks for Hydraulic / Water Pressure (25x32 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
BMZS1-Q1-G1
Part No.
Material
Surface Treatment
Screw Type Selection
Max. Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Number of Circuits
Q(Rc(PT)) Selection
G(Rc(PT)) Selection
P Pitch
0 mm
N No. of Pitches
0
Port Threads
2
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
d(Mounting Hole)
5.5 mm
D(Mounting Hole)
9.5 mm
h(Mounting Hole)
5.5 mm
Through hole orientation Symmetrically opposite
Previews
3D
Dimension
2D
Download CAD models