??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMZAS, BMZASA - Manifold Blocks - Pneumatic (15 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
BMZAS2-QM3-G5
Part No.
Material
Aluminum Alloy
Surface Treatment
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Number of Circuits
Q (M (Coarse)) Selection
G (M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
15 mm
B
15 mm
E
15 mm
F
10 mm
X
5.0 mm
Y
3.5 mm
d (Mounting Hole)
4.3 mm
Reversed G Hole
Previews
3D
Dimension
2D
Download CAD models