??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMZAF, BMZAFA, G-BMZAF, G-BMZAFA - Manifold Blocks - Pneumatic (30 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
BMZAF2-Q1-G1
Part No.
Material
Aluminium Alloy
Surface Treatment
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Number of Circuits
Q(Rc(PT)/M(Coarse)) Selection
G(Rc(PT)) Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d(Mounting Hole)
5.5 mm
D(Mounting Hole)
9.5 mm
h(Mounting Hole)
5.5 mm
Reversed G Hole
Previews
3D
Dimension
2D
Download CAD models