??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMZ72 - Float flowmeter
Bill of material
BMZ72-15-5
Code
BMZ72
Types of
Short tube type
material
plastic
specification
measuring range
temperature
0~60
accuracy
±4%
pressure
≤0.6
D1
∅20 mm
D2
∅26 mm
D3
∅45 mm
L
200 mm
Applicable pipe diameter
∅20 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models