??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bmz15_18 - smt
Bill of material
BMZ16-L410-B300
code
type
mat1
spunlace nonwoven
mat2
PVC
weight
56g/m2
L
mm
B
mm
Outer diameter D of circular tube
23 mm
Inner diameter d of circular tube
20 mm
Roll length
10 m
Adapted steel mesh model brand
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models