??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMZ11 - Small side panels for PCB racks
Bill of material
BMZ11-L350
code
BMZ11
type
Small side panels for PCB racks
Material
Anti static PP
color
Black
Surface resistance value
10^6~10^9Ω
Temperature
80°C
L
mm
Number of PCB boards stored
10 pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models