??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMUFLP, BMUFLRP, G-BMUFLP, G-BMUFLRP - Manifold Blocks - Hidraulic - Pitch Configurable BMUF_Series - 60 Square
Bill of material
BMUFLP3-Q2-R2-G2-K2-P35
Part No.
Material
Surface Treatment
Trivalent Chromate
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
20 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models