??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMUF, BMUFM, BMUFR, BMUFS, BMUFC, G-BMUF, G-BMUFM, G-BMUFR, G-BMUFS, G-BMUFC - Manifold Blocks - Hidraulic - Pitch Standard BMUF_Series - 40 Square
Bill of material
BMUF4-Q1-R1-G2-K2
Part No.
Material
Surface Treatment
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
Dimension
2D
Download CAD models