??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMUAW, G-BMUAW - Manifold Blocks - Pneumatic - Two-Series BMUA Series
Bill of material
BMUAWZA3-Q1-R1-G1-K1
Part No.
Material
Aluminum Alloy
Surface Treatment
-
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)/ M (Coarse)) Selection
R (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)/ M (Coarse)) Selection
K (Rc (PT)/ M (Coarse)) Selection
P Pitch
20 mm
N No. of Pitches
Port Threads
Previews
3D
Dimension
2D
Download CAD models