??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BMUAFP, BMUAFAP, G-BMUAFP, G-BMUAFAP - Manifold Blocks - Pneumatic - Pitch Configurable BMUAF_Series - 30x40 Square
Bill of material
BMUAFP2-Q1-R1-G1-K1-P20
Part No.
Material
Aluminum Alloy
Surface Treatment
Max. Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Mounting Hole Change
No.
Q(Rc(PT)/NPT/M(Coarse)) Selection
R(Rc(PT)/NPT/M(Coarse)) Selection
G(Rc(PT)/NPT/M(Coarse)) Selection
K(Rc(PT)/NPT/M(Coarse)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
1
Port Threads
6
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d(Mounting Hole)
5.5 mm
D(Mounting Hole)
9.5 mm
h(Mounting Hole)
5.5 mm
M(Mounting Hole)
M5
D1(Mounting Hole)
8 mm
d1(Mounting Hole)
4.2 mm
h1(Mounting Hole)
4.5 mm
Previews
3D
Dimension
2D
Download CAD models