??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BMUAC, BMUACA, G-BMUAC, G-BMUACA - Manifold Blocks - Pneumatic - Pitch Standard BMUAC_Series - 25 Square
Bill of material
BMUAC1-Q1-R1-G1-K1
Part No.
Material
Aluminum Alloy
Surface Treatment
Max. Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Mounting Hole Change
No.
Q(Rc(PT)/M(Coarse)) Selection
R(Rc(PT)/M(Coarse)) Selection
G(Rc(PT)/M(Coarse)) Selection
K(Rc(PT)/M(Coarse)) Selection
P Pitch
0 mm
N No. of Pitches
0
Port Threads
4
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
d(Mounting Hole)
5.5 mm
M(Mounting Hole)
M5
Previews
3D
Dimension
2D
Download CAD models