??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMTFMP, BMTFRP, G-BMTFMP, G-BMTFRP - Manifold Blocks - Hidraulic - Pitch Configurable BMTF_Series - 40 Square
Bill of material
BMTFMP3-Q1-R1-S1-G2-K2-P25
Part No.
Material
Surface Treatment
Electroless Nickel Plating
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
Dimension
2D
Download CAD models