??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMTF, BMTFM, BMTFR, BMTFS, BMTFC, G-BMTF, G-BMTFM, G-BMTFR, G-BMTFS, G-BMTFC - Manifold Blocks - Hidraulic - Pitch Standard BMTF_Series - 40 Square
Bill of material
BMTF3-Q1-R1-S1-G2-K2
Part No.
Material
Surface Treatment
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
40 mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
Dimension
2D
Download CAD models