??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMSN, BMSNA - Manifold Blocks - Pneumatic
Bill of material
BMSN3-11
Part No.
Type
BMSN
Material
A5052
Surface Treatment
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
No.
d1 (Rc (PT)/ M (Coarse)) Selection
d2 (Rc (PT)/ M (Coarse)) Selection
A
mm
B
30 mm
L
mm
P
30 mm
P1
mm
P2
mm
E
20 mm
F
20 mm
Y
7.0 mm
d3
9.5 mm
d4
5.5 mm
l
5.5 mm
Previews
3D
Dimension
2D
Download CAD models