??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMSFS, BMSFSA - Manifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 15 Square
Bill of material
BMSFS4-QM3-GM3-KM3
Part No.
Material
6063 Aluminum Alloy
Surface Treatment
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (M (Coarse)) Selection
G (M (Coarse)) Selection
K (M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
15 mm
B
15 mm
E
15 mm
F
10 mm
X
5 mm
Y
3.5 mm
d (Mounting Hole)
4.3 mm
M (Mounting Hole)
M4
Previews
3D
Dimension
2D
Download CAD models