??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BMSFLP, BMSFLAP, G-BMSFLP, G-BMSFLAP - Manifold Blocks - Pneumatic - Pitch Configurable BMSF_Series - 40 Square
Bill of material
BMSFLP4-Q1-G2-K2-P35
Part No.
Material
Aluminum Alloy
Surface Treatment
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Mounting Hole Change
No.
Q(Rc(PT)) Selection
G(Rc(PT)) Selection
K(Rc(PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7 mm
Y
7 mm
d(Mounting Hole)
6.6 mm
D(Mounting Hole)
11 mm
h(Mounting Hole)
6.5 mm
M(Mounting Hole)
M6
D1(Mounting Hole)
9.5 mm
d1(Mounting Hole)
5.1 mm
h1(Mounting Hole)
5.5 mm
Previews
3D
Dimension
2D
Download CAD models