??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMSFL, BMSFLA, G-BMSFL, G-BMSFLA - Manifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 40 Square
Bill of material
BMSFL4-Q1-G2-K2
Part No.
Material
Aluminum Alloy
Surface Treatment
Screw Type Selection
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
Dimension
2D
Download CAD models