??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
BMSC - Hydraulic Shock Absorbers - Blow molding machine dedicated
Bill of material
CEC-BMSC2525-3-NC
Product No.
material
Steel
ROHS
YES
Cap
Thread
Stroke
25.0 mm
The maximum energy absorbed each time
60.0 mm
effective weight
kg
allowable speed
m/s
energy absorbed per hour
198000.0
Return to elasticity
8~27
temperature
-10~80 °C
website
網站
Attached nut specification X2
Previews
3D
Dimension
2D
Download CAD models