??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
Misumi
Description
BMRFP, BMRFRP, G-BMRFP, G-BMRFRP - Manifold Blocks - Hidraulic - Pitch Configurable BMRF_Series - 40 Square
Bill of material
BMRFP4-R1-G2-K2-P25
Part No.
Material
Surface Treatment
Trivalent Chromate
Screw Type Selection
Mounting Hole Selection
No. of Circuits
R (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No.of Pitches
Total No. of Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD