??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMRFL, BMRFLM, BMRFLR, G-BMRFL, GBMRFLM, G-BMRFLR - Manifold Blocks - Hidraulic - Selectable Thread Size / Outlets on 2 Sides, Horizontal / No Inlets - 50 SQ. - Pitc Standard
Bill of material
BMRFL3-R2-G2-K2
Part No.
Material
Surface Treatment
Screw Type Selection
Mounting Hole Selection
No.
R Selection
G Selection
K Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
50 mm
B
50 mm
E
30 mm
F
28 mm
X
20 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models