??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMRAC, BMRACA, G-BMRAC, G-BMRACA - Manifold Blocks - Pneumatic - Pitch Standard BMRA_Series - 25 Square
Bill of material
BMRAC4-R1-G1-K1
Part No.
Material
Aluminum Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
R (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)/ M (Coarse)) Selection
K (Rc (PT)/ M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
Dimension
2D
Download CAD models