??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BMPK - Rubber Bumpers - Protective Bumpers - Square Type
Bill of material
BMPK5008
Part No.
BMPK5008
Type Selection
BMPK
Material of Body
Polyurethane
Material of Adhesives
Acrylic Type
No.
D
12.7 mm
T
3 mm
Previews
3D
Dimension
2D
Download CAD models