??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMPJ, BMSJ - Ball Plunger - Fine Thread Type
Bill of material
BMPJ4
Part No.
Load Selection
Material of Main Body
1045 Carbon Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Ball
52100 Bearing Steel
Hardness of Ball
55HRC~
Material of Spring
SWP-B
Material of Spacer
304 Stainless Steel
Operating Temperature
-30~80 deg Celsius
M
Pitch (Fine)
mm
d of Metal Ball
mm
S of Metal Ball
mm
L
mm
l
mm
B
mm
Load Min.
N
Load Max.
N
Previews
3D
Dimension
2D
Download CAD models