??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMM31 - Dispensing syringe, bayonet type
Bill of material
BMM31-10
code
BMM31
type
Clip-on
Glue out interface
Ruhr tooth
material
SUS304
Capacity
ml
Internal diameter D1
15
Outside diameter D2
17.5
Length L
105
Width of bayonet L1
32.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models