??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BML91 - magnetic plate
Bill of material
BML91-A200
code
BML91
type
Magnetic plate,Standard type
Magnet material
NdFeB
Surface material
SUS304
Heat resistant temperature
80°
A
mm
B
120 mm
T
30 mm
Gaussian surface magnetic flux density
8000
G tol
+300/-300
Adsorption distance(refer to)
35 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models