??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BML81_85 - Magnetic rod, high-strength type, round type
Bill of material
BML82-D25-L200
Code
Type
Surface Material
SUS304
Magnet Material
Neodymium boron
Heat Resistant Temperature
80°C
D
25 mm
D Tolerance
+0.5/-0.5 mm
L
mm
L tolerance
+1/-1 mm
Surface Magnetic Flux Density Gauss
12000 G
Gauss tolerance of surface magnetic flux density
+300/-300 G
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models