??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bmk71_82 - Magnet with base, external thread adjusting type
Bill of material
BMK72-M6
Code
Type 1
External Thread Adjustment Type
Type 2
Type 3
Magnet Pedestal£¨Material£©
SUM24L
Magnet Holder (Surface Treatment)
Electroless Nickel Plating
Magnet£¨Material£©
Neodymium Magnets
Magnet£¨Surface Treatment£©
Nickel Plating
Heat Resistant Temperature
80℃
Surface Magnetic Pole
N
M
mm
L
mm
LJ
mm
D1
4.000 mm
T
5.200 mm
W
S
V
Attraction N (kgf)
3.9(0.4)
Surface Flux Gauss (G)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models