??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMJ71 - Magnet with base, high heat-resistant type
Bill of material
BMJ71-D10
CODE
BMJ71
TYPE
High Heat Resistant Type
Magnet Material
Al-Fe-Ni-Co Magnet
Magnet Base Material
SUM24L
Copper Ring Material
Brass C3604BD
Heat Resistant Temperature
300℃
Surface Magnetic Pole
N
D
L
15
M
M5
D1
8.0
D2
6.0
T
7.0
h
5.0
h1
2.5
C
0.5
Attractive
5.4(0.55)
Surface Magnetic Flux Density Gauss
1000~1300
Website Link
Link
Previews
3D
Dimension
2D
Download CAD models