??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMIFL, BMIFLM, BMIFLR - Manifold Blocks - Hidraulic - Pitch Standard BMIFL_Series - 60 Square
Bill of material
BMIFL3-R2-S2-G2-K2
Part No.
Material
Surface Treatment
Normal Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No.
R (Rc (PT)) Selection
S (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
7.5 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models