??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMIAFAP - Manifold Blocks - Pneumatic - Pitch Configurable BMIAF_Series - 30x40 Square
Bill of material
BMIAFAP3-R1-S1-G1-K1-P20
Part No.
Material
5052 Aluminum Alloy
Surface Treatment
Trivalent Chromate
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimension
2D
Download CAD models