??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMGFL, BMGFLA, G-BMGFL, G-BMGFLA - Manifold Blocks - Pneumatic - Pitch Standard BMGF_Series - 50 Square
Bill of material
BMGFL3-Q2-R2-S2
Part No.
Material
Aluminum Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
S (Rc (PT)) Selection
P Pitch
40 mm
N No. of Pitches
Port Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models