??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMGFC, BMGFCA, G-BMGFC, G-BMGFCA - Manifold Blocks - Pneumatic - Pitch Standard BMGF_Series - 20 Square
Bill of material
BMGFC4-Q1-R1-S1
Part No.
Material
Aluminum Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)/ M (Coarse)) Selection
R (Rc (PT)/ M (Coarse)) Selection
S (Rc (PT)/ M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
20 mm
B
20 mm
E
20 mm
F
10 mm
X
5 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
Dimension
2D
Download CAD models