??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BMGFB - Manifold Blocks - Pneumatic - Pitch Standard BMGF_Series - 70 Square
Bill of material
BMGFB2-Q6-R6-S6
Part No.
Material
6063 Aluminum Alloy
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
S (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
A
70 mm
B
70 mm
E
40 mm
F
35 mm
X
10 mm
Y
10 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models