??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG45 - Compression pipeline accessories/Reducing tee joint
Bill of material
BMG45-2015
Code
BMG45
Types of
Reducing tee joint
standard
DIN
material
SUS304
Nominal size
D
20.0 mm
D1
16.0 mm
L
94 mm
L
±4 mm
H
50 mm
R
±2 mm
T
0.8 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models