??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG01_21 - Magnet With Base, Semicircle
Bill of material
BMG06-A10
Code
Type
Magnet Pedestal£¨Material£©
Magnet Holder (Surface Treatment)
Electroless Nickel Plating
Magnet£¨Material£©
Magnet£¨Surface Treatment£©
Copper Ring (Material)
Heat Resistant Temperature
80℃
Surface Magnetic Pole
N
A
mm
B
mm
P
mm
T
mm
R
5.000 mm
Counterbore Type d
mm
Counterbore Type d1
Counterbore Type h
mm
Screw Hole Type M
mm
E
7.000 mm
F
mm
d2
mm
d3
mm
h1
mm
Attraction N (kgf)
Surface Magnetic Flux Density Gauss (G)
Accessories (Stainless Steel Hexagon Socket Head Countersunk Head Screws)
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models