??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BMFRS, BMFRA, BMFRAA, G-BMFRS, G-BMFRA, G-BMFRAA - Manifold Blocks - Pneumatic - Thread Diameter Selectable Type
Bill of material
BMFRS2-30-1
Part Number
Material
Surface Treatment
Max. Operating Pressure
20.6MPa Approximately 210kgf/cm**2 or less
Screw Type Selection
No.
A Block Square
Standard Thread Diameter (Rc (PT)/ M (Coarse))
J(Rc(PT)/M(Coarse Thread)) Selection
K(Rc(PT)/M(Coarse Thread)) Selection
1/8
C Specification
C(Rc(PT)/M(Coarse Thread)) Selection
D Specification
D(Rc(PT)/M(Coarse Thread)) Selection
E Specification
E(Rc(PT)/M(Coarse Thread)) Selection
F Specification
F(Rc(PT)/M(Coarse Thread)) Selection
G Specification
G(Rc(PT)/M(Coarse Thread)) Selection
H Specification
H(Rc(PT)/M(Coarse Thread)) Selection
U Specification
U(Rc(PT)/M(Coarse Thread)) Selection
V Specification
V(Rc(PT)/M(Coarse Thread)) Selection
W Specification
W(Rc(PT)/M(Coarse Thread)) Selection
X Specification
X(Rc(PT)/M(Coarse Thread)) Selection
Y Specification
Y(Rc(PT)/M(Coarse Thread)) Selection
Z Specification
Z(Rc(PT)/M(Coarse Thread)) Selection
P
25 mm
f
15 mm
a
5.0 mm
b
5.0 mm
d
4.5 mm
d1
8.0 mm
h
4.5 mm
P Dimension
PC 1mm Increment
mm
P Dimension
PCW 1mm Increment
mm
P Dimension
PCT 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models