??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMF03_04 - Magnet with seat Precision type
Bill of material
BMF03-D6
code
type
Magnet holder material
SUM24L
Magnet seat surface treatment
Nickel
Magnet material
NdFeB
Magnet surface treatment
Nickel
Copper ring material
brass
Heat resistant temperature
80℃
Surface magnetic poles
N
Reverse magnetic pole
S
Dh7
D tolerance
0,-0.012
L
D1
5
D2
4
h1
3
h2
T
Attraction N(kgf)
2.9(0.3)
Surface flux density Gaussian (G)
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models