??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMD60 - Pressure drum / ordinary type
Bill of material
BMD60-1
Code
BMD60
Type
Normal Type
Material
SUS304
Use Pressure
≤0.8MPa
Capacity
L
h
125 mm
H
135 mm
d
100 mm
D
108 mm
D1
76 mm
T
12 mm
Number of latches
2 pcs
Weight
3.5 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models