??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMD15_18 - Pipe plug/Circular/Ordinary type
Bill of material
BMD15-D10
Code
Type
Ordinary type
Shape
Circular
Material
LDPE
Surface
Pockmarked noodles
Color
D
mm
h
3.5 mm
h1
11.5 mm
F
0.8~2.0 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models