??
Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
WISKA
Description
BMCG-PVC-C-BG - BraceCONDUIT BMCG-PVC-C-BG, PVC coated and steel wire over-braid
Bill of material
WISKABMCG-PVC-C-BG-2110109082
WISKA Order-No.
WISKA Type
Nominal width
mm
Diameter outside
mm
Diameter inside
mm
Bending radius
mm
material
Conduit material: galvanized steel / Conduit sheath: galvanized steel
surface
Corrugated
Protection class to EN 60 529
IP67
Temperature range
-15°C to 70°C
Packing unit
VPE
Website
HTML
Weight
kg
Previews
3D
2D
Stáhnout CAD model