??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMBWRP - Hydraulic Manifold Blocks Two-Series Type BMBWRP Series
Bill of material
BMBWRPZA3-Q1-G1-K1-P20
Part No.
Material
304 Stainless Steel
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
Previews
3D
Dimension
2D
Download CAD models