??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMBWR ,G-BMBWR - Hydraulic Manifold Blocks Two-Series Type BMBWR Series
Bill of material
BMBWRZA3-Q1-G1-K1
Part No.
Material
304 Stainless Steel
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
20 mm
N No. of Pitches
Port Threads
Previews
3D
Dimension
2D
Download CAD models