??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BMBSP, BMBSRP, G-BMBSP, G-BMBSRP - Manifold Blocks - Hydraulic - Pitch Configurable BMBS_Series - 25x32 Square
Bill of material
BMBSP4-Q1-G1-K1-P20
Part No.
Material
Surface Treatment
Trivalent Chromate
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimension
2D
Download CAD models