??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMBN, BMBNR - Manifold Blocks - Hydraulic
Bill of material
BMBN3-12
Part No.
Type Selection
Material
Low Carbon Steel
Surface Treatment
Zinc Galvanizing
Normal Pressure
20.6MPa Approximately 210kgf/cm**2 or less
No.
d1 Rc (PT)
d2 Rc (PT)
A
30 mm
B
35 mm
L
mm
P
40 mm
P1
mm
P2
mm
E
25 mm
F
22 mm
Y
7 mm
d3
11 mm
d4
6.6 mm
l
6.5 mm
Previews
3D
Dimension
2D
Download CAD models