??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BMBL, G-BMBL - Manifold Blocks - Hydraulic - Pitch Standard BMBL_Series - 60 Square
Bill of material
BMBL2-Q6-G8-K8
Part No.
Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT))
1
K (Rc (PT))
1
P Pitch
60 mm
N No. of Pitches
Port Threads
A
60 mm
B
60 mm
E
40 mm
F
35 mm
X
25 mm
Y
9 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models