??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMBFLP, BMBFLMP, BMBFLRP, G-BMBFLP, G-BMBFLMP, G-BMBFLRP - Manifold Blocks - Hydraulic - Pitch Configurable BMBF_Series - 50 Square
Bill of material
BMBFLP3-Q2-G2-K2-P35
Part No.
Material
Surface Treatment
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
50 mm
B
50 mm
E
30 mm
F
28 mm
X
20 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models