??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMBF, BMBFM, BMBFR, BMBFS, BMBFC, G-BMBF, G-BMBFM, G-BMBFR, G-BMBFS, G-BMBFC - Manifold Blocks - Hydraulic - Pitch Standard BMBF_Series - 30x35 Square
Bill of material
BMBF4-Q1-G2-K2
Part No.
Material
Surface Treatment
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
40 mm
N No. of Pitches
Port Threads
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
mm
Y
7 mm
M (Mounting Hole)
M6
d
6.6 mm
D
11 mm
h
6.5 mm
D1
9.5 mm
d1
5.1 mm
h1
5.5 mm
Previews
3D
Dimension
2D
Download CAD models