??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMAS, BMASR, G-BMAS, G-BMASR - Manifold Blocks - Hydraulic - Pitch Standard BMAS_Series - 25x32 Square
Bill of material
BMAS4-Q1-R1-S1
Part No.
Material
Surface Treatment
Trivalent Chromate
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT))
1/8
R (Rc (PT))
1/8
S (Rc (PT))
1/8
P Pitch
25 mm
N No. of Pitches
Port Threads
A
25 mm
B
32 mm
E
20 mm
F
16 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimension
2D
Download CAD models